IESNA:LM-63-2002
[TEST]P941330
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35872
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3272.2 3251.7 3208.9 3171.6 3162.2 3166 3177.2 3197.7 3216.3 3221.9
3223.8 3251.7 3309.5 3404.6 3563.1 3786.9 4059.1 4387.2 4806.8 5306.4
5873.3 6566.9 7407.8 8364.3 9393.5 10499.2 11560.1 12054.2 11330.7 8755.8
4763.9 1344.3 412.1 244.3 139.8 57.8 0
3272.2 3261.1 3216.3 3179 3169.7 3171.6 3182.8 3203.3 3220 3225.6
3229.4 3259.2 3315.1 3415.8 3570.6 3796.2 4072.1 4402.2 4832.9 5332.6
5918 6632.1 7506.6 8442.6 9490.5 10624.1 11662.6 12110.1 11217 8560.1
4542 1260.4 399 223.7 130.5 52.2 0
3272.2 3257.3 3214.4 3175.3 3158.5 3160.4 3166 3177.2 3184.6 3192.1
3203.3 3235 3294.6 3389.7 3546.3 3753.3 4018.1 4331.3 4735.9 5230
5847.2 6619.1 7525.2 8532.1 9576.2 10683.8 11729.8 12274.2 11612.3 9246.2
5489.2 2024.9 540.7 268.5 158.5 61.5 0
3272.2 3249.9 3208.9 3166 3143.6 3138 3141.7 3143.6 3143.6 3156.6
3175.3 3210.7 3270.4 3363.6 3497.9 3695.5 3958.4 4279.1 4683.7 5175.9
5843.4 6641.5 7659.5 8806.2 9980.8 11133.1 12208.9 12816.8 12481.2 10732.2
7368.6 3565 1074 391.6 190.2 59.7 0
3272.2 3249.9 3210.7 3166 3138 3132.4 3136.1 3136.1 3136.1 3151.1
3184.6 3216.3 3266.7 3346.8 3468 3650.7 3915.5 4245.5 4652 5170.3
5854.6 6766.4 7942.9 9335.7 10767.7 12050.5 13085.3 13741.6 13819.9 12924.9
10307.1 6199.6 2632.7 671.2 225.6 52.2 0
3272.2 3244.3 3205.1 3160.4 3130.5 3125 3130.5 3138 3138 3152.9
3188.3 3214.4 3253.6 3339.4 3468 3650.7 3908.1 4245.5 4659.5 5205.8
5919.9 6900.6 8217 9822.3 11451.9 12867.1 13903.8 14675.7 15149.3 14847.2
12869 9035.5 4327.6 1359.2 289 67.1 0
3272.2 3249.9 3208.9 3162.2 3132.4 3125 3128.7 3136.1 3136.1 3151.1
3184.6 3220 3270.4 3352.4 3479.2 3665.7 3926.7 4254.9 4665.1 5183.4
5867.7 6781.3 7963.4 9335.7 10752.7 12063.5 13144.9 13898.2 13998.9 13014.4
10543.9 6438.2 2530.2 652.6 188.3 50.3 0
3272.2 3253.6 3214.4 3167.8 3138 3130.5 3136.1 3141.7 3147.3 3162.2
3186.5 3225.6 3289 3384.1 3520.2 3708.5 3975.2 4299.6 4704.2 5211.4
5882.6 6729.1 7752.7 8869.6 10012.5 11166.7 12261.1 12874.6 12455.1 10816.1
7579.3 3643.3 1087 408.3 193.9 59.7 0
3272.2 3259.2 3218.2 3173.4 3149.2 3145.5 3152.9 3167.8 3180.9 3193.9
3210.7 3244.3 3309.5 3412.1 3565 3775.7 4038.6 4357.4 4756.4 5239.3
5850.9 6609.8 7499.1 8470.6 9484.9 10581.2 11658.9 12201.5 11630.9 9673.2
6111.9 2401.5 688 328.2 175.3 70.9 0
3272.2 3262.9 3220 3175.3 3154.8 3152.9 3166 3192.1 3214.4 3227.5
3240.6 3274.1 3335.6 3440.1 3600.4 3826 4102 4435.7 4845.9 5341.9
5916.2 6630.3 7452.5 8375.5 9356.2 10443.2 11478 11884.5 11116.3 8629
4728.4 1424.5 434.4 220 117.5 46.6 0
3272.2 3261.1 3220 3175.3 3154.8 3154.8 3167.8 3192.1 3216.3 3227.5
3238.7 3266.7 3330 3428.9 3587.4 3807.4 4081.5 4430.1 4842.2 5312
5877 6561.3 7379.8 8308.3 9244.3 10331.4 11388.5 11888.2 11239.4 8888.2
5036.1 1583 458.7 238.7 123.1 42.9 0
